1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Non Contact Voltage Indicator 1000V AC

NON CONTACT VOLTAGE INDICATOR

RS PRO Non Contact Voltage Indicator 1000V AC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 475.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Indicator Type = Voltage
Battery Type = AAA
Power Source = Battery
Safety Category = CAT III 1000 V, CAT IV 600 V
Weight = 34g
Height = 158mm
Length = 25mm
Maximum Detection Voltage = 1000V ac
Maximum Operating Temperature = +50°C
Minimum Operating Temperature = -10°C

 
Part Number
1611627
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 475.00

NON CONTACT VOLTAGE INDICATOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1