1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Network Tester F, RJ12, RJ45, 2670

NETWORK TESTERS

RS PRO Network Tester F, RJ12, RJ45, 2670
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,760.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Classification = Cat5, Cat6, Cat7
Equipment Type = Network Tester
Connector Type = F, RJ12, RJ45
Tone = Yes
Power Source = Battery
Battery Type = 9V
Display Type = LCD
Height = 40mm
Length = 230mm
Maximum Operating Temperature = +50°C
Minimum Operating Temperature = +0°C
Width = 90mm

 
Part Number
1466833
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,760.00

NETWORK TESTERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1