RS PRO Multimeter Leads Test Lead Kit Automotive Long Reach Sharp Prod, CAT II 1000V

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Lead Type = Test Lead Kit
    Product Type = Automotive Long Reach Sharp Prod
    Current Rating = 20A
    Safety Category = CAT II 1000V
    Minimum Operating Temperature = -20°C
    Maximum Operating Temperature = +70°C
    Safety Category Level = CAT II

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat