1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Multimeter Leads Fused Probe Kit, Fused, CAT III 1000V

MULTIMETER LEADS

RS PRO Multimeter Leads Fused Probe Kit, Fused, CAT III 1000V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,041.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Lead Type = Fused Probe Kit
Connector Type = Straight Plug
Fused = Yes
Lead Length = 1.2m
Safety Category Voltage = 600, 1000V
Safety Category = CAT III 1000 V, CAT III 600V
Minimum Operating Temperature = -10°C
Maximum Operating Temperature = +150°C
Safety Category Level = CAT III

 
Part Number
204599 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,041.75

฿ 2,027.93

MULTIMETER LEADS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 204599 in the RS PRO Multimeter Leads Fused Probe Kit, Fused, CAT III 1000V series.