1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Multimeter Leads, CAT III, CAT IV

MULTIMETER LEADS

RS PRO Multimeter Leads, CAT III, CAT IV
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Lead Type = Test Lead
Lead Length = 1.2m
Current Rating = 20A
Safety Category Voltage = 600 V, 1000V
Safety Category = CAT III, CAT IV, 600 V, 1000V
Safety Category Level = CAT III, CAT IV

 
Part Number
1253736
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,450.00

MULTIMETER LEADS 1 Piece(s) 8 Day(s)

Loading...

  1. 1