1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Multimeter Fuse, 500mA, 1000V, 6.3 x 32mm, 6.3mm【3 Pieces Per Package】

MULTIMETER FUSES

RS PRO Multimeter Fuse, 500mA, 1000V, 6.3 x 32mm, 6.3mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 519.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Accessory Type = Fuse
For Use With = RS PRO GS38 Fused Test Leads
Current = 500mA
Voltage = 1000V
Breaking Capacity = 50kA
Dimensions = 6.3 x 32mm
Diameter = 6.3mm
Length = 32mm

 
Part Number
1611530 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 519.37

฿ 366.62

MULTIMETER FUSES 1 Pack(s)

3 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1611530 in the RS PRO Multimeter Fuse, 500mA, 1000V, 6.3 x 32mm, 6.3mm series.