1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO LCR-6002 Bench LCR Meter 9.9mF, 99 MΩ, 9999H

LCR METERS

RS PRO LCR-6002 Bench LCR Meter 9.9mF, 99 MΩ, 9999H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 58,126.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Capacitance Measurement = 9.9mF
Maximum Resistance Measurement = 99 MΩ
Maximum Inductance Measurement = 9999H
Bench/Handheld = Bench
Display Type = LCD
Power Source = Mains
Dimensions = 265 x 312 x 107mm
Weight = 3kg
Height = 107mm
Length = 265mm
Width = 312mm

 
Part Number
1176718
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 58,126.00

LCR METERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1