1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO IVP-1 Non Contact Voltage Detector, 100V AC to 1000V AC

IVP-1 VOLT STICK PEN

RS PRO IVP-1 Non Contact Voltage Detector, 100V AC to 1000V AC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 893.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Indicator Type = Voltage
Battery Type = AAA
Power Source = Battery
Safety Category = CAT III 1000 V / CAT IV 600 V, CAT IV, CAT lll
Weight = 40g
Height = 18mm
Length = 152mm
Maximum Detection Voltage = 1000V ac
Minimum Detection Voltage = 100V ac
Minimum Operating Temperature = 0°C

 
Part Number
1233247
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 893.69

IVP-1 VOLT STICK PEN 1 Piece(s) 8 Day(s)

Loading...

  1. 1