1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO IET1700 Earth Tester 4kΩ

IET1700 EARTH TESTER

RS PRO IET1700 Earth Tester 4kΩ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,470.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Absolute Maximum Resistance Measurement = 4kΩ
Best Accuracy = ±2% + 3 Digits
Display Type = LCD
Battery Type = AA
Power Source = Battery
Weight = 800g
Height = 77mm
Length = 190mm
Maximum Operating Temperature = +40°C
Measurement Type = Earth Resistance, Earth Voltage
Minimum Operating Temperature = 0°C

 
Part Number
1232238
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,470.00

IET1700 EARTH TESTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1