1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO IDM93N Handheld Digital Multimeter

HANDHELD DIGITAL MULTIMETER

RS PRO IDM93N Handheld Digital Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,969.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Multimeter Type = Handheld
True RMS = No
Absolute Maximum Resistance Measurement = 20MΩ
Absolute Maximum Capacitance Measurement = 200µF
Maximum Frequency = 200kHz
Display Type = Digital
Model Number p = IDM93N
AC Current Measurement Resolution = 0.1µA ac
Resistance Measurement Resolution = 100mΩ
Capacitance Measurement Resolution = 1pF
Best AC Current Accuracy = ±2.5% + 3 Digits

 
Part Number
1233245
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,969.00

HANDHELD DIGITAL MULTIMETER 1 Piece(s) 8 Day(s)

Loading...

  1. 1