1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Gauss Meter, Maximum of 60Hz

GAUSS METER

RS PRO Gauss Meter, Maximum of 60Hz
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,727.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Magnetic Range = 0.02 → 200 μT, 0.02 → 2000 mG
Maximum Magnetic Measurement = 200 μT, 2000 mG
Minimum Magnetic Measurement = 0.02 μT, 0.02 mG
Best Accuracy = ±15 % + 100 Digit
Resolution = 0.01 μT, 0.01 mG
Frequency Range = Maximum of 60Hz
Operating Units = Gauss, Tesla
Interface Type = USB Mini-B
Maximum Operating Temperature = +40°C
Minimum Operating Temperature = +5°C
Battery Life = 8 h
Battery Type = AAA
Power Source = Battery, Mains
Dimensions = 60 x 21 x 115mm

 
Part Number
1240939
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,727.00

GAUSS METER 1 Piece(s) 8 Day(s)

Loading...

  1. 1