1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO DT-5302 Handheld Digital Multimeter

HANDHELD DIGITAL MULTIMETER

RS PRO DT-5302 Handheld Digital Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,035.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Multimeter Type = Handheld
True RMS = No
Absolute Maximum DC Current Measurement = 400mA dc
Absolute Maximum Capacitance Measurement = 40mF
Display Type = Digital
Model Number p = DT-5302
Resistance Measurement Resolution = 100µΩ
Safety Category Level = CAT III
Best DC Current Accuracy = ±1% + 2 digit

 
Part Number
1938694
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,035.00

HANDHELD DIGITAL MULTIMETER 1 Piece(s) 8 Day(s)

Loading...

  1. 1