1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Bench Power Supply, 180W, 2 Output, 0 to 30V, 3A

BENCH POWER SUPPLY

RS PRO Bench Power Supply, 180W, 2 Output, 0 to 30V, 3A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,364.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Output Voltage = 0 → 30V
Bench Power Supply Type = Laboratory Power Supply
Number of Outputs = 2
Type = Digital
Power Rating = 180W
Supply Voltage = 100 → 230V ac
Number of Displays = 4
Input Connector = IEC 320
Output Connector = Plug-In Terminal Block
Minimum Temperature = 0°C
Maximum Temperature = +40°C
Digital/Analogue = Digital

 
Part Number
1233565
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,364.00

BENCH POWER SUPPLY 1 Piece(s) 8 Day(s)

Loading...

  1. 1