1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Arbitrary Waveform Generator 5MHz

ARBITRARY WAVEFORM GENERATOR

RS PRO Arbitrary Waveform Generator 5MHz
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Frequency = 5MHz
Minimum Frequency = 0 MHz
Maximum Frequency Triangle Ramps = 300kHz
Minimum Frequency Triangle Ramps = 1µHz
Maximum Sampling Frequency = 125Msps
Resolution = 1 μHz
Minimum Pulse Width = 50ns
Arbitrary Waveforms = Yes
Interface Type = USB Device, USB Host

 
Part Number
1236458
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,167.00

ARBITRARY WAVEFORM GENERATOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1