1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO AFG21125 Function Generator & Counter 25MHz (Sinewave) USB

FUNCTION GENERATOR & COUNTER

RS PRO AFG21125 Function Generator & Counter 25MHz (Sinewave) USB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,815.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Frequency Range Sinewave = 25MHz
Minimum Frequency Range Sinewave = 0.1Hz
Maximum Frequency Range Triangle/Saw = 1MHz
Minimum Frequency Range Triangle/Saw = 0.1Hz
Digital Frequency = Yes
Digital Amplitude and Offset = Yes
Internal Linear and Log Sweep = Yes
Variable Sweep = Yes
Internal and External Amplitude Modulation = Yes
FM Modulation = Yes
Time Base Accuracy = ±20ppm
Minimum Operating Temperature = 0°C

 
Part Number
1233533
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,815.16

FUNCTION GENERATOR & COUNTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1