1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 30ml LDPE Narrow Neck Wash Bottle【10 Pieces Per Package】

LAB BOTTLES

RS PRO 30ml LDPE Narrow Neck Wash Bottle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material = LDPE
Capacity = 30ml
Neck Type = Narrow Neck
Bottle Type = Wash Bottle
Diameter = 32mm

 
Part Number
2012438
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,312.00

LAB BOTTLES 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1