1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 250ml LDPE Narrow Neck Wash Bottle【5 Pieces Per Package】

LDPE WASH BOTTLES

RS PRO 250ml LDPE Narrow Neck Wash Bottle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 795.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material = LDPE
Capacity = 250ml
Neck Type = Narrow Neck
Bottle Type = Wash Bottle
Dimensions = 56 x 254 x 244mm
Diameter = 59mm
Length = 139mm

Part Number
461-0651
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 795.00

LDPE WASH BOTTLES 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1