RS PRO Eye Bolt M24 x 40mm

Brand :
RS Pro
Caution
Product Description
Specifications
Diameter = 77 mm
Thread Size = M24
Thread Length = 40mm
Type = Eye Bolt
Material = Carbon Steel

Specifications
Diameter = 77 mm
Thread Size = M24
Thread Length = 40mm
Type = Eye Bolt
Material = Carbon Steel
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.