1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Analogue Indoor, Outdoor IR CCTV Camera, 1312 x 1069 Resolution, IP67

CCTV CAMERAS

RS PRO Analogue Indoor, Outdoor IR CCTV Camera, 1312 x 1069 Resolution, IP67
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,927.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Indoor/Outdoor = Indoor, Outdoor
Analogue/Network = Analogue
Resolution = 1312 x 1069
Maximum Resolution = 1312 x 1069 pixels @ 1.4 M
Sensor Size = 2.12MP
Vandal Resistant = No
IR = Yes
PoE - Power Over Ethernet = No
IP Rating = IP67
Dual Voltage = Yes
Diameter = 77mm

 
Part Number
1623010 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,927.04

฿ 8,618.46

CCTV CAMERAS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1623010 in the RS PRO Analogue Indoor, Outdoor IR CCTV Camera, 1312 x 1069 Resolution, IP67 series.