1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Analogue Indoor, Outdoor CCTV Camera, 1080 x 720 Resolution

CCTV CAMERAS

RS PRO Analogue Indoor, Outdoor CCTV Camera, 1080 x 720 Resolution
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,298.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Indoor/Outdoor = Indoor, Outdoor
Analogue/Network = Analogue
Resolution = 1080 x 720
Maximum Resolution = 1080 x 720pixels
Sensor Size = 2.12MP
Vandal Resistant = No
PoE - Power Over Ethernet = No
Sensor Type = CMOS
Diameter = 26mm

 
Part Number
1464645 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,298.01

฿ 5,532.28

CCTV CAMERAS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1464645 in the RS PRO Analogue Indoor, Outdoor CCTV Camera, 1080 x 720 Resolution series.