RS PRO Network Indoor CCTV Camera, 1920 x 1080 Resolution

Brand :
RS Pro
Caution
Product Description
Specifications
Indoor/Outdoor = Indoor
Analogue/Network = Network
Resolution = 1920 x 1080
Maximum Resolution = 1920 x 1080pixels
Sensor Size = 2.07MP
Vandal Resistant = No
Audio Support = Yes
PoE - Power Over Ethernet = Yes
Focal Length = 3.6mm
Depth = 28 mm