RS PRO Polystyrene Film Capacitor, 63V DC, ±1%, 10nF, Through Hole

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Capacitance = 10nF
    Voltage = 63V dc
    Mounting Type = Through Hole
    Tolerance = ±1%
    Series = EXFS
    Lead Pitch = 5.08mm
    Length = 7.5mm
    Depth = 7.5mm
    Height = 13mm
    Dimensions = 7.5 x 7.5 x 13mm
    Dielectric = Polystyrene
    Terminal Type = Through Hole
    Maximum Operating Temperature = +70°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat