1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 2x 115g Plastic Polishing Kit Containing 100 mm x 2-Section Stitched Hard Buff, 100 mm x 50 mm Loose Fold Soft

POLISHING KITS

RS PRO 2x 115g Plastic Polishing Kit Containing 100 mm x 2-Section Stitched Hard Buff, 100 mm x 50 mm Loose Fold Soft
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,005.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Application = Plastic and Bakelite Polishing Kit
Bar Weight = 2x 115g

 
Part Number
9010618 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,005.76

฿ 1,337.24

POLISHING KITS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9010618 in the RS PRO 2x 115g Plastic Polishing Kit Containing 100 mm x 2-Section Stitched Hard Buff, 100 mm x 50 mm Loose Fold Soft series.