RS PRO Polypropylene Film Capacitor, 440V AC, ±10%, 6μF, Screw Mount

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Capacitance = 6µF
    Voltage = 440V ac
    Mounting Type = Screw Mount
    Tolerance = ±10%
    Series = MRP440
    Length = 75mm
    Dimensions = 35 (Dia.) x 75mm
    Dielectric = Polypropylene
    Terminal Type = Screw Mount
    Maximum Operating Temperature = +85°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat