RS PRO ATEX LED Torch 157 lm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Torch Style = Torch
    Rechargeable = No
    Lamp Type = LED
    Luminosity = 157 lm
    Batteries = AA
    Hazardous Area Certification = ATEX
    Hazardous Area = Yes
    Range = 117 m
    Beam Type = Spot
    Length = 172 mm
    Colour = Yellow
    Case Material = Plastic

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat