1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Ultrasonic Cleaner, 300W, 6L with Lid

ULTRASONIC CLEANER 300W 6L

RS PRO Ultrasonic Cleaner, 300W, 6L with Lid
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47,138.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Heater Power Rating = 300W
Capacity = 6L
Ultrasonic Power Rating = 150W
Material = Stainless Steel
Height = 150mm
Length = 300mm
Plug Type = Type C - European Plug, Type G - British 3-pin
Width = 153mm

 
Part Number
8555915
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 47,138.00

ULTRASONIC CLEANER 300W 6L 1 Piece(s) 8 Day(s)

Loading...

  1. 1