1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO D-Shackle, Stainless Steel, 0.15t

D-SHACKLE STAINLESS STEEL

RS PRO D-Shackle, Stainless Steel, 0.15t
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 853.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material = Stainless Steel
Shackle Type = D-Shackle
Pin Type = Screw Pin
Safe Working Load = 0.15t
Shackle Diameter = 8mm
Jaw Width = 16mm
Pin Diameter = 8mm

 
Part Number
1835920 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 853.23

฿ 602.30

D-SHACKLE STAINLESS STEEL 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1835920 in the RS PRO D-Shackle, Stainless Steel, 0.15t series.