1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO D-Shackle, Alloy Steel, 6.5t

D-SHACKLE ALLOY STEEL 6.5T

RS PRO D-Shackle, Alloy Steel, 6.5t
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,746.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material = Alloy Steel
Shackle Type = D-Shackle
Pin Type = Screw Pin
Safe Working Load = 6.5t
Shackle Diameter = 22mm
Jaw Width = 37mm
Pin Diameter = 25mm

 
Part Number
1244831 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,746.63

฿ 2,497.88

D-SHACKLE ALLOY STEEL 6.5T 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1244831 in the RS PRO D-Shackle, Alloy Steel, 6.5t series.