1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Bow Shackle, Alloy Steel, 8.5t

BOW SHACKLE ALLOY STEEL 8.5T

RS PRO Bow Shackle, Alloy Steel, 8.5t
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,841.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material = Alloy Steel
Shackle Type = Bow Shackle
Pin Type = Screw Pin
Safe Working Load = 8.5t
Shackle Diameter = 27mm
Jaw Width = 44mm
Pin Diameter = 28mm

 
Part Number
1244819 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,841.60

฿ 2,561.19

BOW SHACKLE ALLOY STEEL 8.5T 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1244819 in the RS PRO Bow Shackle, Alloy Steel, 8.5t series.