1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Bow Shackle, Alloy Steel, 12t

BOW SHACKLE ALLOY STEEL 12T

RS PRO Bow Shackle, Alloy Steel, 12t
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,708.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material = Alloy Steel
Shackle Type = Bow Shackle
Pin Type = Screw Pin
Safe Working Load = 12t
Shackle Diameter = 32mm
Jaw Width = 53mm
Pin Diameter = 35mm

 
Part Number
1244821 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,708.75

฿ 5,139.42

BOW SHACKLE ALLOY STEEL 12T 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1244821 in the RS PRO Bow Shackle, Alloy Steel, 12t series.