RS PRO Black Nylon Hook and Loop Cable Tie, 5m x 16 mm

Brand :
RS Pro
Caution
Product Description
Specifications
Length = 5m
Width = 16 mm
Colour = Black
Material = Nylon 66
Type = Hook and Loop

Specifications
Length = 5m
Width = 16 mm
Colour = Black
Material = Nylon 66
Type = Hook and Loop
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.