1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 8mm probe Inspection Camera Kit, 880mm Probe Length, 640 x 480pixels Resolution, LED Illumination (847-8947)

INSPECTION CAMERAS

RS PRO 8mm probe Inspection Camera Kit, 880mm Probe Length, 640 x 480pixels Resolution, LED Illumination (847-8947)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,668.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Probe Length = 880mm
Probe Diameter = 8mm
Resolution = 640 x 480pixels
Field of View = 54°
Illumination Type = LED
Minimum Focus Distance = 9mm
Maximum Bending Radius = 45mm

 
Part Number
8478947 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 18,668.39

฿ 12,446.22

INSPECTION CAMERAS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8478947 in the RS PRO 8mm probe Inspection Camera Kit, 880mm Probe Length, 640 x 480pixels Resolution, LED Illumination (847-8947) series.