RS PRO Screwed Slot Drill Set, 4 mm, 5 mm, 6 mm, 8 mm, 10 mm, 12 mm, 14 mm, 16 mm, 18 mm, 20 mm Cut Diameter

Brand :
RS Pro
Caution
Product Description
Specifications
Shank Type = Screwed
Number of Flutes = 2
Shank Diameter = 6 mm, 10 mm, 12 mm, 16 mm
Diameter Tolerance = BS 122/4