RS PRO Screwed Slot Drill Set, 3 mm, 4 mm, 6 mm, 8 mm, 10 mm, 12 mm Cut Diameter

Brand :
RS Pro
Caution
Product Description
Specifications
Shank Type = Screwed
Cut Length = 9.5 mm, 12.5 mm, 16 mm, 18 mm, 21 mm, 24 mm
Cutter Diameter = 3 mm, 4 mm, 6 mm, 8 mm, 10 mm, 12 mm
Number of Flutes = 2
Material = HSS