1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Imperial/Metric Dial Indicator, Maximum of 12.5 mm Measurement Range, 0.001 mm Resolution, ±0.005 mm Accuracy

DIAL INDICATORS

RS PRO Imperial/Metric Dial Indicator, Maximum of 12.5 mm Measurement Range, 0.001 mm Resolution, ±0.005 mm Accuracy
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,042.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Measurement = 12.5mm
Accuracy = ±0.005 mm
Resolution = 0.001 mm
Zero Resettable = Yes
Measurement Range = Maximum of 12.5 mm
Imperial or Metric = Both
Metric-Imperial Conversion = Yes
Battery Operated = Yes

 
Part Number
7244030 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,042.77

฿ 6,695.51

DIAL INDICATORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7244030 in the RS PRO Imperial/Metric Dial Indicator, Maximum of 12.5 mm Measurement Range, 0.001 mm Resolution, ±0.005 mm Accuracy series.