RS PRO V250, 230V AC Solder Fume Extractor, HEPA H13, 135W, Type C - EuroPlug to Type G - British 3-pin

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Model Number = V250
    Pre Filter Type = F7 96% @ 2 microns
    Main Filter Type = H14 99.997% @ 0.3 microns
    Noise Level = 55dB(A)
    Voltage Rating = 230V ac
    Wattage = 135W
    ESD Safe = Yes
    Plug Type = Type C - EuroPlug to Type G - British 3-pin
    Depth = 260mm
    Height = 390mm
    Width = 260mm
    Filter Full Alarm = Yes
    Maximum Airflow Rate = 180m³/h
    Speed Setting = No
    Extraction Type = Volume

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat