1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Hydraulic Hand Pump, 400ml Displacement per Stroke 1st Stage

HYDRAULIC HAND PUMPS

RS PRO Hydraulic Hand Pump, 400ml Displacement per Stroke 1st Stage
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,878.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Displacement per Stroke 1st Stage = 400ml
Displacement per Stroke 2nd Stage = 400 ml
Weight = 2.5kg
Length = 1.3m
Operation = Hand Operated

Part Number
672425 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,878.47

฿ 3,252.48

HYDRAULIC HAND PUMPS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 672425 in the RS PRO Hydraulic Hand Pump, 400ml Displacement per Stroke 1st Stage series.