1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Magnetic Scale Inhibitor, 64.8L/min

SCALE INHIBITORS

RS PRO Magnetic Scale Inhibitor, 64.8L/min
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,599.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Scale Prevention Mechanism = Magnetic
Connection = 15 mm Compression
Maximum Flow Rate = 64.8L/min
Maximum Working Pressure = 12 bar
Connection Size = 15mm
Thread Standard or Connection Type = Compression

 
Part Number
7382719 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,599.67

฿ 1,129.21

SCALE INHIBITORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7382719 in the RS PRO Magnetic Scale Inhibitor, 64.8L/min series.