1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO White Unisex Reusable Lab Coat, L

UNISEX REUSABLE LAB COAT L

RS PRO White Unisex Reusable Lab Coat, L
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,496.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Size = L
Reusable/Disposable = Reusable
Gender = Unisex
Colour = White
Material Properties = Anti-Static
Application = Laboratory
Closure Type = Button
Material = Cotton, Polyester
ESD Safe = Yes
Number of Pockets = 3

 
Part Number
7898081 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,496.73

฿ 2,997.97

UNISEX REUSABLE LAB COAT L 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7898081 in the RS PRO White Unisex Reusable Lab Coat, L series.