1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO White Unisex Disposable Lab Coat, L

UNISEX DISPOSABLE LAB COAT L

RS PRO White Unisex Disposable Lab Coat, L
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 573.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Size = L
Reusable/Disposable = Disposable
Gender = Unisex
Colour = White
Material Properties = Cleanroom
Application = Laboratory
Closure Type = Zipper
Material = Polypropylene

 
Part Number
8295231 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 573.23

฿ 404.64

UNISEX DISPOSABLE LAB COAT L 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8295231 in the RS PRO White Unisex Disposable Lab Coat, L series.