1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO, 1 in BSP Stainless Steel Y Strainer

BSP STAINLESS STEEL Y STRAINER

RS PRO, 1 in BSP Stainless Steel Y Strainer
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,214.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Strainer or Filter = Strainer
Suitable Media = Liquid
Connection = 1 in BSP
Body Material = Stainless Steel
Connection Size = 1in
Maximum Working Pressure = 40 bar
Thread Standard or Connection Type = BSP

Part Number
4992745 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,214.98

฿ 1,476.73

BSP STAINLESS STEEL Y STRAINER 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4992745 in the RS PRO, 1 in BSP Stainless Steel Y Strainer series.