1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO, 240V AC Solder Smoke Absorber, Carbon Filter, 23W, Type F - Schuko plug with UK Convertor

SOLDER SMOKE ABSORBER

RS PRO, 240V AC Solder Smoke Absorber, Carbon Filter, 23W, Type F - Schuko plug with UK Convertor
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,208.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Filter Type = Carbon Filter
Noise Level = 45dB
Voltage Rating = 240V ac
Wattage = 23W
ESD Safe = Yes
Remote Control = No
Depth = 287mm
Height = 250mm
Width = 172mm
Maximum Users = 1

 
Part Number
1234905 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,208.12

฿ 3,472.25

SOLDER SMOKE ABSORBER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1234905 in the RS PRO, 240V AC Solder Smoke Absorber, Carbon Filter, 23W, Type F - Schuko plug with UK Convertor series.