RS PRO, 32 Teeth Per Inch 95mm Cutting Length Reciprocating Saw Blade, Pack of 5

Brand :
RS Pro
Caution
Product Description
Specifications
Saw Blade Type = Reciprocating Saw Blade
Cutting Length = 95mm
Number of Teeth per Inch = 32
Number in Pack = 5