1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO, 12 Teeth Per Inch 75mm Cutting Length Jigsaw Blade, Pack of 5【5 Pieces Per Package】

SAW BLADES

RS PRO, 12 Teeth Per Inch 75mm Cutting Length Jigsaw Blade, Pack of 5
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 592.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Saw Blade Type = Jigsaw Blade
Application = Metal, Wood
Cutting Length = 75mm
Number of Teeth per Inch = 12
Tooth Pitch = 2.1mm
Number in Pack = 5
Blade Material = Bi-metal
Bimetal = Yes

 
Part Number
7999386 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 592.49

฿ 418.24

SAW BLADES 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7999386 in the RS PRO, 12 Teeth Per Inch 75mm Cutting Length Jigsaw Blade, Pack of 5 series.