RS PRO, 10 Teeth Per Inch 75mm Cutting Length Jigsaw Blade, Pack of 5

Brand :
RS Pro
Caution
Product Description
Specifications
Saw Blade Type = Jigsaw Blade
Application = Wood
Cutting Length = 75mm
Number of Teeth per Inch = 10
Tooth Pitch = 2.5mm
Number in Pack = 5
Blade Material = HCS