1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO RSLDM-50H Laser Measure, 0.05 to 50m Range, ±1.5 mm Accuracy

RSLDM-50H LASER MEASURE

RS PRO RSLDM-50H Laser Measure, 0.05 to 50m Range, ±1.5 mm Accuracy
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,461.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Measurement Range = 0.05 → 50m
Imperial or Metric = Imperial, Metric
Display Type = LCD
Laser Class = Class 2
Laser Wavelength = 635nm
Power Source = Battery
Weight = 100g
Model Number p = RSLDM-50H

 
Part Number
1268821 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,461.83

฿ 2,974.70

RSLDM-50H LASER MEASURE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1268821 in the RS PRO RSLDM-50H Laser Measure, 0.05 to 50m Range, ±1.5 mm Accuracy series.