RS PRO ILDM-30 Laser Measure, 0.05 to 30m Range, ±1.5 mm Accuracy

Brand :
RS Pro
Caution
Product Description
Specifications
Measurement Range = 0.05 → 30m
Imperial or Metric = Imperial, Metric
Display Type = LCD
Laser Class = Class 2
Laser Wavelength = 635nm
Power Source = Battery
Metric-Imperial Conversion = Yes
Model Number p = ILDM-30