RS PRO APT105 3/8 in Air Impact Wrench, 9000rpm, 135Nm

Brand :
RS Pro
Caution
Product Description
Specifications
Drive Size = 3/8 in
Maximum Torque = 135Nm
Air Inlet BSP = 1/4in
Speed = 9000rpm
Length = 127mm

Specifications
Drive Size = 3/8 in
Maximum Torque = 135Nm
Air Inlet BSP = 1/4in
Speed = 9000rpm
Length = 127mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.