RS PRO HSS 12.75 to 13.75mm x Straight Shank Reamer Bit

Brand :
RS Pro
Caution
Product Description
Specifications
Shank Type = Straight
Diameter = 12.75 → 13.75mm
Overall Length = 145 mm
Material = HSS

Specifications
Shank Type = Straight
Diameter = 12.75 → 13.75mm
Overall Length = 145 mm
Material = HSS
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.