1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 1/2 in Air Ratchet, 160rpm, 95Nm

AIR RATCHETS

RS PRO 1/2 in Air Ratchet, 160rpm, 95Nm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,684.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Drive Size = 1/2 in
Maximum Torque = 95Nm
Average Air Consumption = 73.6L/min
Air Inlet BSP = 1/4in
Speed = 160rpm
Length = 293mm

 
Part Number
1370884 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,684.61

฿ 3,789.93

AIR RATCHETS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1370884 in the RS PRO 1/2 in Air Ratchet, 160rpm, 95Nm series.